Mounting plate, 1-pole, M10
Type MCF-MS-M10
Item no. 5096990
EAN 4012195995029




Item no. / Type
5096990 / MCF-MS-M10
Pole version
1
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate with threaded connector M10
• Mounting plate with threaded M10 connector to install the arrester MCF 35-1+FS-440
• M10 bolts for direct installation of the arrester on busbars
• Required screws for installation enclosed
• Mounting plate with threaded M10 connector to install the arrester MCF 35-1+FS-440
• M10 bolts for direct installation of the arrester on busbars
• Required screws for installation enclosed
Technical data
Technical data
| Protection rating | IP20 |
|---|---|
| Pole version | 1 |
| Version for | 1-pole |
| ROHS-conformant | yes |
| Dimension | M10 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,1205 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1205 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1205 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (3)
Tender specifications (1)
Variants
Type
Pole version
Item no.
MCF-MS-M10
1
5096990
MCF-MS-M10
Item no.
5096990
Pole version
1



