Mounting lid UKL4
Type DUG UKL4
Item no. 7428538
EAN 4012195709848



Item no. / Type
7428538 / DUG UKL4
Smallest selling unit: 1 piece
1piece
piece
Description
Cavity floors are usually equipped with round flush-mount units. The installation openings required for this are created either using crown drills or using a screed protection cover. Beneath the screed plate, the cables are run freely to the service outlets and cassettes without cable routing systems.
Technical data
Dimensions
| Length | 370 mm |
|---|---|
| Width | 230 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 370x230x26 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
3,9601 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9601 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9601 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DUG UKL4
7428538
DUG UKL4
Item no.
7428538

