Mounting lid UK500
Type DUG UK 500
Item no. 7428541
EAN 4012195415541



Item no. / Type
7428541 / DUG UK 500
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting lid for the installation of a UKL500 installation unit in cavity floors.
Technical data
Dimensions
| Length | 590 mm |
|---|---|
| Width | 330 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 590x330x22 |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
9,3542 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,3542 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,3542 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DUG UK 500
7428541
DUG UK 500
Item no.
7428541

