Mounting lid for Telitank top, 800 mm
Type OKA DAT 400
Item no. 7401920
EAN 4012195093701



Item no. / Type
Length
Width
Dimension a
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the set-up of a Telitank. Mounting opening closed with blanking plate lid. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 377 mm |
| Dimension a | 100 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | yes |
| Mounting opening | For on-floor tank |
| Number of mounting openings | 1 |
| ROHS-conformant | yes |
| Dimension | 800x400x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
22,5763 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,5763 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,5763 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA DAT 200
800
200
100
7401904
OKA DAT 300
800
300
100
7401912
OKA DAT 400
800
400
100
7401920
Width
OKA DAT 200
Item no.
7401904
Length
800
Width
200
Dimension a
100
OKA DAT 300
Item no.
7401912
Length
800
Width
300
Dimension a
100
OKA DAT 400
Item no.
7401920
Length
800
Width
400
Dimension a
100
