Mounting lid for Telitank top, 400 mm
Type OKA D 500 DAT
Item no. 7425046
EAN 4012195245407



Item no. / Type
Length
Width
Dimension a
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the setup of a Telitank. Mounting opening closed with blanking plate lid. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 500 mm |
| Dimension A | 477 mm |
| Dimension a | 100 mm |
| Dimension c | 141 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Square |
| Mounting opening cover | yes |
| Number of mounting openings | 1 |
| Mounting opening | For Telitank installation |
| ROHS-conformant | yes |
| Dimension | 400x500x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
18,3035 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,3035 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,3035 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA D 500 DAT
400
500
100
7425046
OKA D 600 DAT
400
600
100
7425048
Width
OKA D 500 DAT
Item no.
7425046
Length
400
Width
500
Dimension a
100
OKA D 600 DAT
Item no.
7425048
Length
400
Width
600
Dimension a
100
