Mounting lid for GESR9, 800 mm
Type OKA DGR9 400
Item no. 7402068
EAN 4012195094173



Item no. / Type
7402068 / OKA DGR9 400
Length
800 mm
Width
400 mm
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size R9. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 377 mm |
| Dimension d Ø | 305 mm |
Technical data
| Plate thickness | 4 mm |
|---|---|
| Material thickness | 4 mm |
| Cover fastening, locking | no |
| Mounting opening | Round |
| Number of mounting openings | 1 |
| Nominal size for device installation units | R9 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
27,7154 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,7154 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 27,7154 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKA DGR9 400
800
400
7402068
OKA DGR9 400
Item no.
7402068
Length
800
Width
400
