Mounting lid for GESR9, 800 mm
Type OKA DG4 400
Item no. 7402048
EAN 4012195094081



Item no. / Type
Length
Width
Dimension a
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size 4. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 377 mm |
| Dimension a | 201 mm |
Technical data
| Plate thickness | 4 mm |
|---|---|
| Material thickness | 4 mm |
| Installation opening for on-floor tank | no |
| Cover fastening, locking | no |
| Mounting opening | Square |
| Number of mounting openings | 1 |
| Nominal size for device installation units | 9 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Dimension | 800x400x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
24,7542 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 24,7542 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,7542 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA DG4 300
800
300
201
7402040
OKA DG4 400
800
400
201
7402048
Width
OKA DG4 300
Item no.
7402040
Length
800
Width
300
Dimension a
201
OKA DG4 400
Item no.
7402048
Length
800
Width
400
Dimension a
201
