Mounting lid for GESR9, 400 mm
Type OKA D 600 R9
Item no. 7425124
EAN 4012195245490



Item no. / Type
Length
Width
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size R9. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 600 mm |
| Dimension A | 577 mm |
| Dimension c | 192 mm |
| Dimension d Ø | 305 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Round |
| Mounting opening cover | yes |
| Number of mounting openings | 1 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Dimension | 400x600x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
23,4903 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 23,4903 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 23,4903 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKA D 500 R9
400
500
7425122
OKA D 600 R9
400
600
7425124
Width
OKA D 500 R9
Item no.
7425122
Length
400
Width
500
OKA D 600 R9
Item no.
7425124
Length
400
Width
600
