Mounting lid for GES9, 800 mm
Type OKA DG9 400
Item no. 7402064
EAN 4012195094142



Item no. / Type
7402064 / OKA DG9 400
Length
800 mm
Width
400 mm
Dimension a
244 mm
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size 9. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 377 mm |
| Dimension a | 244 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Square |
| Mounting opening cover | yes |
| Number of mounting openings | 1 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
25,1157 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,1157 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,1157 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA DG9 400
800
400
244
7402064
OKA DG9 400
Item no.
7402064
Length
800
Width
400
Dimension a
244
