Mounting lid for GES9, 400 mm
Type OKA D 600 9
Item no. 7425104
EAN 4012195245476



Item no. / Type
Length
Width
Dimension a
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size 9. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 600 mm |
| Dimension A | 577 mm |
| Dimension a | 244 mm |
| Dimension c | 161 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Square |
| Mounting opening cover | yes |
| Number of mounting openings | 1 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Dimension | 400x600x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
20,9692 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,9692 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,9692 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA D 500 9
400
500
244
7425102
OKA D 600 9
400
600
244
7425104
Width
OKA D 500 9
Item no.
7425102
Length
400
Width
500
Dimension a
244
OKA D 600 9
Item no.
7425104
Length
400
Width
600
Dimension a
244
