Mounting lid for GES6, 800 mm
Type OKA DG6 400
Item no. 7402056
EAN 4012195094128



Item no. / Type
7402056 / OKA DG6 400
Length
800 mm
Width
400 mm
Dimension a
201 mm
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size 6. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 377 mm |
| Dimension b | 253 mm |
| Dimension a | 201 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Rectangular |
| Mounting opening cover | yes |
| Number of mounting openings | 1 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Dimension | 800x400x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
24,9692 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 24,9692 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,9692 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA DG6 400
800
400
201
7402056
OKA DG6 400
Item no.
7402056
Length
800
Width
400
Dimension a
201
