Mounting lid for GES4, 400 mm
Type OKA D 500 4
Item no. 7425064
EAN 4012195245421



Item no. / Type
Length
Width
Dimension a
Smallest selling unit: 1 piece
1piece
piece
Description
With mounting opening for the installation of an installation unit of nominal size 4. Mounting opening closed with blanking lid plate. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 500 mm |
| Dimension A | 477 mm |
| Dimension a | 201 mm |
| Dimension c | 141 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Square |
| Mounting opening cover | yes |
| Number of mounting openings | 1 |
| Mounting opening | For service outlet |
| ROHS-conformant | yes |
| Dimension | 400x500x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
20,4079 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,4079 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,4079 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKA D 500 4
400
500
201
7425064
OKA D 600 4
400
600
201
7425066
Width
OKA D 500 4
Item no.
7425064
Length
400
Width
500
Dimension a
201
OKA D 600 4
Item no.
7425066
Length
400
Width
600
Dimension a
201
