Mounting lid, blank, locking, 800 mm
Type OKA D 400 R
Item no. 7425024
EAN 4012195254751



Item no. / Type
Length
Width
Smallest selling unit: 1 piece
1piece
piece
Description
For blank closing of a trunking unit. Lid fixing screws and locking elements contained in scope of delivery. Trunking lids with locking elements can be stacked, without any damage to the locking elements.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 377 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | yes |
| Mounting opening | Without |
| Mounting opening cover | no |
| Number of mounting openings | 0 |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | 800x400x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
31,7804 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 31,7804 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 31,7804 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKA D 200 R
800
200
7425020
OKA D 300 R
800
300
7425022
OKA D 400 R
800
400
7425024
OKA D 500 R
800
500
7425026
OKA D 600 R
800
600
7425028
Width
OKA D 200 R
Item no.
7425020
Length
800
Width
200
OKA D 300 R
Item no.
7425022
Length
800
Width
300
OKA D 400 R
Item no.
7425024
Length
800
Width
400
OKA D 500 R
Item no.
7425026
Length
800
Width
500
OKA D 600 R
Item no.
7425028
Length
800
Width
600
