Mounting lid, blank, 800 mm
Type OKA D 300
Item no. 7401997
EAN 4012195093954



Item no. / Type
Length
Width
Smallest selling unit: 1 piece
1piece
piece
Description
For blank closing of a trunking unit. Lid fixing screws contained in scope of delivery.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 300 mm |
| Dimension A | 277 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Cover fastening, locking | no |
| Mounting opening | Without |
| Mounting opening cover | no |
| Number of mounting openings | 0 |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | 800x300x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
17,4177 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,4177 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,4177 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKA D 200
800
200
7401870
OKA D 400
800
400
7401898
OKA D 300
800
300
7401997
OKA D 500
800
500
7425006
OKA D 600
800
600
7425008
Width
OKA D 200
Item no.
7401870
Length
800
Width
200
OKA D 400
Item no.
7401898
Length
800
Width
400
OKA D 300
Item no.
7401997
Length
800
Width
300
OKA D 500
Item no.
7425006
Length
800
Width
500
OKA D 600
Item no.
7425008
Length
800
Width
600
