Mounting lid 250 for installation units of nominal size R4
Type DUG 250-3 R4
Item no. 7400471
EAN 4012195431282




Item no. / Type
7400471 / DUG 250-3 R4
Mounting opening
Round
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting lid for underfloor junction and branch boxes of type UZD350-3/4 for the installation of an installation unit of nominal size R4. Installation opening 3 mm recessed as a later blanking lock with lid blind plate.
Technical data
Dimensions
| Length | 282 mm |
|---|---|
| Width | 282 mm |
| Height | 4 mm |
| Dimension A | 282 mm |
| Dimension d Ø | 215 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Floor care | Dry |
| Mounting opening cover | yes |
| Heavy-duty version | no |
| Nominal size for device installation units | R4 |
| Nominal size | 250 mm |
| Mounting opening | Round |
| ROHS-conformant | yes |
| Dimension | 282x282x4 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
5,6111 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,6111 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,6111 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting opening
Item no.
DUG 250-3 R4
Round
7400471
DUG 250-3 R4
Item no.
7400471
Mounting opening
Round

