Mounting cover 350, nominal size GES R2
Type DUG 350-3 R2
Item no. 7400503
EAN 4012197372439


Item no. / Type
7400503 / DUG 350-3 R2
Mounting opening
Round
Smallest selling unit: 1 piece
1piece
piece
Description
Blanking lid for underfloor junction and branch box of type UZD350-3/4 for the installation of a GES R2 installation unit.
Technical data
Dimensions
| Length | 382 mm |
|---|---|
| Width | 382 mm |
| Dimension A | 282 mm |
| Dimension d Ø | 120 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Floor care | Dry |
| Heavy-duty version | no |
| Nominal size | 350 mm |
| Mounting opening | Round |
| ROHS-conformant | yes |
| Dimension | 383x383x28 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | GES R2, UZD Underfloor junction box |
Environmental Data
16,4077 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 16,4077 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,4077 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting opening
Item no.
DUG 350-3 R2
Round
7400503
DUG 350-3 R2
Item no.
7400503
Mounting opening
Round
