Mounting/branch piece
Type RAA 607.5 LTR FS
Item no. 6050354
EAN 4012196520695



Item no. / Type
6050354 / RAA 607.5 LTR FS
Smallest selling unit: 10 piece
10piece
piece
Description
Add-on tee for horizontal use on luminaire trays of 60 mm side height.
Single-part version.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x75 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LTR Series |
Environmental Data
0,9687 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9687 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9687 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
RAA 607.5 LTR FS
6050354
RAA 607.5 LTR FS
Item no.
6050354


