Mounting/branch piece 60 A4
Type LAA 630 R3 A4
Item no. 6225896
EAN 4012196567478



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting/branch with welded rung for use in the cable ladder types with a side height of 60 mm.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
25,4028 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,4028 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,4028 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208835
Straight connector cable ladders A4Type
LVG 60 A4
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
LAA 620 R3 A4
200
6225894
LAA 630 R3 A4
300
6225896
LAA 640 R3 A4
400
6225898
LAA 650 R3 A4
500
6225900
LAA 660 R3 A4
600
6225902
Width
LAA 620 R3 A4
Item no.
6225894
Width
200
LAA 630 R3 A4
Item no.
6225896
Width
300
LAA 640 R3 A4
Item no.
6225898
Width
400
LAA 650 R3 A4
Item no.
6225900
Width
500
LAA 660 R3 A4
Item no.
6225902
Width
600
