Mounting bracket, 90° with 6 holes A4
Type GMS 6 KD A4
Item no. 1124798
EAN 4012196559848



Item no. / Type
Surface
Material
Smallest selling unit: 10 piece
10piece
piece
Description
Reinforced mounting bracket with 6 holes to connect profile rails 41 x 41 mm and 41 x 21 mm at an angle of 90°. Additional fastening option for a strut at an angle of 45° with an adjusting range of +/- 30°. Can be used for angles between 15° and 75°.
Technical data
Dimensions
| Length | 104 mm |
|---|---|
| Width | 104 mm |
| Height | 43 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 5 mm |
| Hole size | 13 |
| With screw accessories | no |
| Version for | 90° bracket |
| Suitable for profile shapes | C profile |
| ROHS-conformant | yes |
| Dimension | 104x104x43x5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Product series | Rail system |
Environmental Data
3,1359 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1359 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1359 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
GMS 6 KD FT
Hot-dip galvanised
Steel
1124792
GMS 6 KD A2
Bright, treated
Stainless steel 1.4301
1124796
GMS 6 KD A4
Bright, treated
Stainless steel 1.4571
1124798
Surface
Material
GMS 6 KD FT
Item no.
1124792
Surface
Hot-dip galvanised
Material
Steel
GMS 6 KD A2
Item no.
1124796
Surface
Bright, treated
Material
Stainless steel 1.4301
GMS 6 KD A4
Item no.
1124798
Surface
Bright, treated
Material
Stainless steel 1.4571


