Mounting bracket, 90° with 4 holes FT
Type GMS 4 VW 90 FT
Item no. 1124663
EAN 4012195486114



Item no. / Type
1124663 / GMS 4 VW 90 FT
Smallest selling unit: 10 piece
10piece
piece
Description
Mounting bracket with four holes to connect profile rails 41 x 41 mm and 41 x 21 mm at an angle of 90°.
Technical data
Dimensions
| Length | 104 mm |
|---|---|
| Width | 40 mm |
| Height | 104 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 5 mm |
| Hole size | 13 |
| With screw accessories | no |
| Version for | 90° angle |
| Suitable for profile shapes | C profile |
| ROHS-conformant | yes |
| Dimension | 104x104x40x5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,7429 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7429 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7429 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GMS 4 VW 90 FT
1124663
GMS 4 VW 90 FT
Item no.
1124663

