Mounting bracket, 45° with 4 holes FT
Type GMS 4 VW 45 FT
Item no. 1124669
EAN 4012195486145



Item no. / Type
1124669 / GMS 4 VW 45 FT
Smallest selling unit: 10 piece
10piece
piece
Description
Mounting bracket with four holes to connect profile rails 41 x 41 mm and 41 x 21 mm at an angle of 45°.
Technical data
Dimensions
| Length | 101 mm |
|---|---|
| Width | 40 mm |
| Height | 101 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 5 mm |
| Hole size | 13 |
| With screw accessories | no |
| Version for | 45° angle |
| Suitable for profile shapes | C profile |
| ROHS-conformant | yes |
| Dimension | 101x101x40x5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,7489 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7489 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7489 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GMS 4 VW 45 FT
1124669
GMS 4 VW 45 FT
Item no.
1124669


