Mounting box, Telitank T4L
Type T4L EG
Item no. 7408296
EAN 4012195115007



Item no. / Type
7408296 / T4L EG
Smallest selling unit: 1 piece
1piece
piece
Description
Fitted plug housing for insulated installation of a combination single + single or a triple Modul 45 power socket in a T4L Telitank
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 153,5x97x55 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | Telitank |
Environmental Data
0,2558 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2558 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2558 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
T4L EG
7408296
T4L EG
Item no.
7408296

