Mounting and connection profile for convection grids, trunking height 70 mm
Type MVKG70170
Item no. 6279822
EAN 4012195680796



Item no. / Type
for duct dimension
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting and connection profile for panel mounting of device installation trunking in conjunction with vertical convection grids. The installation and connection profile is locked onto the fixing panel and accepts the profile connector, type PVV/N2... vertically. Please observe the trunking dimensions.
The mesh slats are simply attached to the slat holder.
The mesh slats are simply attached to the slat holder.
Technical data
Dimensions
| Length | 360 mm |
|---|---|
| Width | 99 mm |
| Height | 68 mm |
Technical data
| for duct dimension | 70x170 |
|---|---|
| Trunking mounting | Attach and screw |
| Fastening type | Lockable |
| Version for | Wall mounting |
| Dimension | 99x360x68 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Rapid 80® |
Environmental Data
3,0625 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0625 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0625 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
for duct dimension
Item no.
MVKG70130
70x130
6279820
MVKG70170
70x170
6279822
MVKG70210
70x210
6279824
for duct dimension
MVKG70130
Item no.
6279820
for duct dimension
70x130
MVKG70170
Item no.
6279822
for duct dimension
70x170
MVKG70210
Item no.
6279824
for duct dimension
70x210

