Mounting aid for WDK trunking
Type WDK MH
Item no. 6028430
EAN 4012197249854



Item no. / Type
6028430 / WDK MH
Smallest selling unit: 3 piece
3piece
piece
Description
Mounting aid WDK for mounting WDK trunking single-handedly.
Just lock onto the mushroom profile in the base of the WDK trunking.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 52,1x9,5x30 |
| Material | Polypropylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | WDK |
Environmental Data
0,0189 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0189 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0189 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WDK MH
6028430
WDK MH
Item no.
6028430

