Motor connection column FT
Type MAS 140 10 FT
Item no. 6356311
EAN 4012196295753



Item no. / Type
6356311 / MAS 140 10 FT
Length
1400 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Vertical motor connection column to supply electrical devices.
Technical data
Dimensions
| Length | 1400 mm |
|---|
Technical data
| Side perforation | yes |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Mounting perforation in base | yes |
| ROHS-conformant | yes |
| Dimension | 66x108x1400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
14,3726 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,3726 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,3726 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
MAS 140 10 FT
1400
6356311
MAS 140 10 FT
Item no.
6356311
Length
1400

