Modul 45connect® strain relief ZL-SKS
Type ZL-SKS
Item no. 6117205
EAN 4012196180196



Item no. / Type
6117205 / ZL-SKS
Smallest selling unit: 10 piece
10piece
piece
Description
Strain relief for 0° power socket, socket with 0° earthing pin and Modul 45connect sockets, connectable at side. For fastening a 3-wire cable, max. Ø 10 mm.
Technical data
Technical data
| Nominal voltage | 250 V |
|---|---|
| Surface version | Matt |
| ROHS-conformant | yes |
| Colour | Cream; RAL 9001 |
| Product series | Socket |
Environmental Data
0,0115 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0115 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0115 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZL-SKS
6117205
ZL-SKS
Item no.
6117205

