Modul 45connect® connector
Type VB-SKS S
Item no. 6117198
EAN 4012195438113




Item no. / Type
6117198 / VB-SKS S
Smallest selling unit: 10 piece
10piece
piece
Description
Connection adapter for combining STD-D0C / STD-D3C or STD-F0C / STD-F3C sockets.
Note: Socket combinations with two connection adapters at most are permitted.
Note: Socket combinations with two connection adapters at most are permitted.
Technical data
Dimensions
| Width | 40 mm |
|---|---|
| Height | 11,6 mm |
Technical data
| Hinged cover | no |
|---|---|
| Astro range | no |
| Random generator | no |
| Halogen-free | yes |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Depth | 40 mm |
| Transparent | no |
| With functional lighting | no |
| With orientation lighting | no |
| With integrated USB power supply | no |
| Insulated installation | no |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Black |
Environmental Data
0,0307 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0307 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0307 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
VB-SKS S
6117198
VB-SKS S
Item no.
6117198

