MMS-plus SS 12x120 hexagonal tie, with pressed washer, made of A4 stainless steel
Type MMS+ SS12x120 A4
Item no. 3498176
EAN 4012196952236



Item no. / Type
Length
Dimension
Drill hole diameter, min.
Anchor length
Head diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Stainless steel screw-in anchor for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With hex head drive and pressed washer to accept large loads. Suitable for fastening suspended loads from suspended supports and wall brackets in wet rooms and in outdoor areas.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 120 mm |
|---|---|
| Dimension L | 120 mm |
Technical data
| Thread | 12 |
|---|---|
| Hardened | yes |
| Anchor/nail/bolt version | Spiral anchor |
| Dimension | 12x120 |
| Clamping strength | 30 mm |
| WAF | 15 |
| Thread diameter ST | 12 |
| Head shape | Hexagonal |
| Screw system | Hexagonal |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 10 mm |
| Drill hole depth | 110 mm |
| Anchor length | 120 mm |
| Head diameter | 22 mm |
| Dimension | 12x120mm |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
WAF
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ SS12x105 A4
105
12x105
15
Hexagonal
10
105
22
3498174
MMS+ SS12x120 A4
120
12x120
15
Hexagonal
10
120
22
3498176
Length
Dimension
Anchor length
MMS+ SS12x105 A4
Item no.
3498174
Length
105
Dimension
12x105
WAF
15
Screw system
Hexagonal
Drill hole diameter, min.
10
Anchor length
105
Head diameter
22
MMS+ SS12x120 A4
Item no.
3498176
Length
120
Dimension
12x120
WAF
15
Screw system
Hexagonal
Drill hole diameter, min.
10
Anchor length
120
Head diameter
22
