MMS-plus SS 10x75 hexagonal tie, with pressed washer, made of A4 stainless steel
Type MMS+ SS 10x75 A4
Item no. 3498126
EAN 4012196952182



Item no. / Type
Length
Dimension
Drill hole diameter, min.
Anchor length
Head diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Stainless steel screw-in anchor for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With hex head drive and pressed washer to accept large loads. Suitable for fastening suspended loads from suspended supports and wall brackets in wet rooms and in outdoor areas.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Dimension L | 75 mm |
Technical data
| Thread | 10 |
|---|---|
| Hardened | yes |
| Anchor/nail/bolt version | Spiral anchor |
| Dimension | 10x75 |
| Clamping strength | 15 mm |
| WAF | 13 |
| Thread diameter ST | 10 |
| Head shape | Hexagonal |
| Screw system | Hexagonal |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 8 mm |
| Drill hole depth | 80 mm |
| Anchor length | 75 mm |
| Head diameter | 19 mm |
| Dimension | 10x75mm |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
WAF
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ SS 10x75 A4
75
10x75
13
Hexagonal
8
75
19
3498126
MMS+ SS 10x95 A4
95
10x95
13
Hexagonal
8
95
19
3498128
Length
Dimension
Anchor length
MMS+ SS 10x75 A4
Item no.
3498126
Length
75
Dimension
10x75
WAF
13
Screw system
Hexagonal
Drill hole diameter, min.
8
Anchor length
75
Head diameter
19
MMS+ SS 10x95 A4
Item no.
3498128
Length
95
Dimension
10x95
WAF
13
Screw system
Hexagonal
Drill hole diameter, min.
8
Anchor length
95
Head diameter
19
