MMS-plus SS 10x100 hexagonal tie, with pressed washer
Type MMS+ SS 10x100
Item no. 3498159
EAN 4012196559633



Item no. / Type
Length
Dimension
Drill hole diameter, min.
Anchor length
Head diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With hex head drive and pressed washer to accept large loads. Suitable for fastening suspended loads from suspended supports and wall brackets.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Dimension L | 100 mm |
Technical data
| Thread | 10 |
|---|---|
| Hardened | yes |
| Anchor/nail/bolt version | Spiral anchor |
| Dimension | 10 x 100 |
| Clamping strength | 50 mm |
| WAF | 13 |
| Thread diameter ST | 10 |
| Head shape | Hexagonal |
| Screw system | Hexagonal |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 8 mm |
| Drill hole depth | 60 mm |
| Anchor length | 100 mm |
| Head diameter | 19 mm |
| Dimension | 10x100mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| ETA earthquake rating | C1 |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
WAF
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ SS 10x80
80
10 x 80
13
Hexagonal
8
80
19
3498124
MMS+ SS 10x100
100
10 x 100
13
Hexagonal
8
100
19
3498159
Length
Dimension
Anchor length
MMS+ SS 10x80
Item no.
3498124
Length
80
Dimension
10 x 80
WAF
13
Screw system
Hexagonal
Drill hole diameter, min.
8
Anchor length
80
Head diameter
19
MMS+ SS 10x100
Item no.
3498159
Length
100
Dimension
10 x 100
WAF
13
Screw system
Hexagonal
Drill hole diameter, min.
8
Anchor length
100
Head diameter
19


