MMS-plus P 6x40 round head tie, with pan head
Type MMS+ P 6x40
Item no. 3498105
EAN 4012196952175



Item no. / Type
Length
Dimension
Drill hole diameter, min.
Anchor length
Head diameter
Smallest selling unit: 100 piece
100piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With round head for universal fastenings. Torx drive T30.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Substrate
The screw ties are suitable for screwing into the following types of masonry:
- Calcareous sandstone - Full brick (KSV)
- Calcareous sandstone - Hollow brick (KSL)
- Whole brick (Vz)
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Dimension L | 40 mm |
Technical data
| Hardened | yes |
|---|---|
| Anchor/nail/bolt version | Spiral anchor |
| Dimension | 6 x 40 |
| Clamping strength | 5 mm |
| Thread diameter ST | 6 |
| Head shape | Cup head |
| Screw system | Torx |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 5 mm |
| Drill hole depth | 40 mm |
| Anchor length | 40 mm |
| Head diameter | 11,2 mm |
| Dimension | 6x40mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ P 6x35
35
6 x 35
Torx
5
35
11,2
3498103
MMS+ P 6x50
50
6 x 50
Torx
5
50
11,2
3498108
MMS+ P 6x40
40
6 x 40
Torx
5
40
11,2
3498105
Length
Dimension
Anchor length
MMS+ P 6x35
Item no.
3498103
Length
35
Dimension
6 x 35
Screw system
Torx
Drill hole diameter, min.
5
Anchor length
35
Head diameter
11,2
MMS+ P 6x50
Item no.
3498108
Length
50
Dimension
6 x 50
Screw system
Torx
Drill hole diameter, min.
5
Anchor length
50
Head diameter
11,2
MMS+ P 6x40
Item no.
3498105
Length
40
Dimension
6 x 40
Screw system
Torx
Drill hole diameter, min.
5
Anchor length
40
Head diameter
11,2

