MMS-plus MS 7.5x60 mounting rail tie, with flat panhead
Type MMS+ MS 7.5x60
Item no. 3498262
EAN 4012196842568



Item no. / Type
Length
Dimension
Drill hole diameter, min.
Anchor length
Head diameter
Smallest selling unit: 50 piece
50piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With large round head to fasten mounting and profile rails. Torx drive T30.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
Technical data
| Thread | 7,5 |
|---|---|
| Hardened | yes |
| Dimension | 7,5 x 60 |
| Clamping strength | 25 mm |
| Thread diameter ST | 7,5 |
| Head shape | Cup head |
| Screw system | Torx |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 40 mm |
| Anchor length | 60 mm |
| Head diameter | 17 mm |
| Dimension | 7,5x60 |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ MS 7.5x50
50
7,5 x 50
Torx
6
50
17
3498261
MMS+ MS 7.5x60
60
7,5 x 60
Torx
6
60
17
3498262
Length
Dimension
Anchor length
MMS+ MS 7.5x50
Item no.
3498261
Length
50
Dimension
7,5 x 50
Screw system
Torx
Drill hole diameter, min.
6
Anchor length
50
Head diameter
17
MMS+ MS 7.5x60
Item no.
3498262
Length
60
Dimension
7,5 x 60
Screw system
Torx
Drill hole diameter, min.
6
Anchor length
60
Head diameter
17





