MMS-plus I 7.5x60 internal thread tie, with combination thread sleeve
Type MMS+ I 7.5x60
Item no. 3498268
EAN 4012196710911



Item no. / Type
Dimension
Drill hole diameter, min.
Anchor length
Smallest selling unit: 40 piece
40piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With M8/M10 combination thread sleeve for fastening threaded rods.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
Technical data
| Diameter | 7,5 mm |
|---|---|
| Thread | M8/M10 |
| Hardened | yes |
| Dimension | 7,5x60 |
| With flange | yes |
| WAF | 13 |
| Thread diameter ST | 7,5 |
| Head shape | Hexagonal |
| Screw system | Hexagonal |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 65 mm |
| Torque | 120 Nm |
| Anchor length | 53,5 mm |
| Dimension | 7,5x60 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Version, tie | Internal thread |
| Tie fastening device | Miscellaneous |
| Tie screw system | Hexagon head |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension
WAF
Drill hole diameter, min.
Anchor length
Item no.
MMS+ I 7.5x40
7,5x40
13
6
33,5
3498266
MMS+ I 7.5x60
7,5x60
13
6
53,5
3498268
Dimension
Anchor length
MMS+ I 7.5x40
Item no.
3498266
Dimension
7,5x40
WAF
13
Drill hole diameter, min.
6
Anchor length
33,5
MMS+ I 7.5x60
Item no.
3498268
Dimension
7,5x60
WAF
13
Drill hole diameter, min.
6
Anchor length
53,5


