Mixer tubes
Type FIS MR Plus
|Item no. 7205204
|EAN 4012197506742


Item no. / Type
7205204 / FIS MR Plus
Smallest selling unit: 10 piece
10piece
piece
Description
Mixing tubes for attachment to the cartridges of the FIS V Plus injection mortar system.
Technical data
Dimensions
| Length | 206 mm |
|---|
Technical data
| Diameter | 24,5 mm |
|---|---|
| Type of accessory | Mixer pipe |
| ROHS-conformant | yes |
| Dimension | 206 x 24,5 |
| Surface | Transparent |
| Material | Polyamide |
| Colour | Transparent |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
FIS MR Plus
7205204
FIS MR Plus
Item no.
7205204
