Mixer pipe set
Type FBS-M
Item no. 7203803
EAN 4012195817505


Item no. / Type
7203803 / FBS-M
Smallest selling unit: 1 PU
1PU
PU
Description
10 mixing tubes and 5 extension tubes in a set for PYROSIT® NG fire protection foam. Must be used with the 5:1 coaxial cartridge.
Technical data
Technical data
| Type of accessory | Mixer pipe |
|---|---|
| ROHS-conformant | yes |
| Material | Plastic |
| Colour | Transparent |
| Product series | PYROSIT® |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (4)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
FBS-M
7203803
FBS-M
Item no.
7203803


