Mini trunking with adhesive film and hinged cover MD7
Type WDKMD7RW
Item no. 6150276
EAN 4012196493098



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with adhesive film and hinge cover.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 12,5 mm |
| Height | 7 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 49 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | With film hinge |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Dimension | 7x12,5x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,1099 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1099 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,1099 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKMD7CW
2000
12,5
7
Cream; RAL 9001
6150160
WDKMD7RW
2000
12,5
7
Pure white; RAL 9010
6150276
Colour
WDKMD7CW
Item no.
6150160
Length
2000
Width
12,5
Height
7
Colour
Cream; RAL 9001
WDKMD7RW
Item no.
6150276
Length
2000
Width
12,5
Height
7
Colour
Pure white; RAL 9010
