Mini trunking with adhesive film and hinged cover MD12
Type WDKMD12RW
Item no. 6150284
EAN 4012196493036



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with adhesive film and hinge cover.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 12,5 mm |
| Height | 12,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 103 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | With film hinge |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Dimension | 12x12x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,1298 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1298 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,1298 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKMD12CW
2000
12,5
12,5
Cream; RAL 9001
6150179
WDKMD12RW
2000
12,5
12,5
Pure white; RAL 9010
6150284
Colour
WDKMD12CW
Item no.
6150179
Length
2000
Width
12,5
Height
12,5
Colour
Cream; RAL 9001
WDKMD12RW
Item no.
6150284
Length
2000
Width
12,5
Height
12,5
Colour
Pure white; RAL 9010

