Mini trunking with adhesive film and hinge cover MD7
Type WDKMD7S
Item no. 6150326
EAN 4012195154495



Item no. / Type
6150326 / WDKMD7S
Length
2000 mm
Width
12,5 mm
Height
7 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with foam adhesive sheet and hinge cover.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 12,5 mm |
| Height | 7 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 49 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | With film hinge |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Dimension | 7x12,5x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,3166 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3166 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3166 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKMD7S
2000
12,5
7
Pure white; RAL 9010
6150326
WDKMD7S
Item no.
6150326
Length
2000
Width
12,5
Height
7
Colour
Pure white; RAL 9010

