Mini trunking with adhesive film and hinge cover MD4
Type WDKMD4CW
Item no. 6150152
EAN 4012196097579



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with adhesive film and hinge cover.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 9 mm |
| Height | 4,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 19 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | With film hinge |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Dimension | 4,5x9x2000 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,0627 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0627 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,0627 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKMD4CW
2000
9
4,5
Cream; RAL 9001
6150152
WDKMD4RW
2000
9
4,5
Pure white; RAL 9010
6150268
Colour
WDKMD4CW
Item no.
6150152
Length
2000
Width
9
Height
4,5
Colour
Cream; RAL 9001
WDKMD4RW
Item no.
6150268
Length
2000
Width
9
Height
4,5
Colour
Pure white; RAL 9010

