Mini trunking with adhesive film and hinge cover MD17
Type WDKMD17CW
Item no. 6150187
EAN 4012196097753



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with adhesive film and hinge cover.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 17 mm |
| Height | 17 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 223 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | With film hinge |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Dimension | 17x17x2000 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,1732 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1732 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,1732 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKMD17CW
2000
17
17
Cream; RAL 9001
6150187
WDKMD17RW
2000
17
17
Pure white; RAL 9010
6150292
Colour
WDKMD17CW
Item no.
6150187
Length
2000
Width
17
Height
17
Colour
Cream; RAL 9001
WDKMD17RW
Item no.
6150292
Length
2000
Width
17
Height
17
Colour
Pure white; RAL 9010

