Mini trunking with adhesive film
Type WDKM8
Item no. 6150096
EAN 4012197356606



Item no. / Type
6150096 / WDKM8
Length
2000 mm
Width
10 mm
Height
8 mm
Colour
Traffic white; RAL 9016
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with adhesive film.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 10 mm |
| Height | 8 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 0 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 0 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 0 |
| Usable cross-section | 34 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Transparent | no |
| Pre-markings | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | Without |
| ROHS-conformant | yes |
| Dimension | 2000x10x8 |
| Material | Polyvinylchloride |
| Colour | Traffic white; RAL 9016 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,3034 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3034 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3034 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKM8
2000
10
8
Traffic white; RAL 9016
6150096
WDKM8
Item no.
6150096
Length
2000
Width
10
Height
8
Colour
Traffic white; RAL 9016

