Mini jack connection, 1 module, straight outlet, as soldered connection
Type MTG-MK L SWGR1
Item no. 6104949
EAN 4012195899938



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one mini jack connection socket, straight cable outlet, with labelling panel, mini cinch socket (TRS 3.5 mm) with soldered connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Cinch |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | Exempt |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Straight |
| Product series | BlackLine, Modul 45® Multimedia |
Environmental Data
0,0737 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0737 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0737 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-MK L RW1
Cinch
Pure white; RAL 9010
6104946
MTG-MK L SWGR1
Cinch
Black-grey; RAL 7021
Straight
6104949
MTG-MK L AL1
Cinch
Aluminium painted
6104952
Colour
MTG-MK L RW1
Item no.
6104946
Use
Cinch
Colour
Pure white; RAL 9010
MTG-MK L SWGR1
Item no.
6104949
Use
Cinch
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-MK L AL1
Item no.
6104952
Use
Cinch
Colour
Aluminium painted


