Metal strip clips, wide
Type MBS 100 A2
Item no. 7203111
EAN 4012197436988


Item no. / Type
Length
Smallest selling unit: 25 piece
25piece
piece
Description
Metal strip clip in a smooth finish with ball lock. For high-temperature and weather-resistant fastening. Use spring chuck MBS-Z for tightening.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 12 mm |
| Height | 6,5 mm |
| Dimension L | 1000 mm |
| Dimension t | 0,25 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | yes |
| Max. Bundle diameter | 145 mm |
| Transparent | no |
| VG approval | no |
| MIL approval | no |
| UL approval | no |
| Releasable lock | no |
| Strip closure | Ball lock |
| Labelling area | Without |
| Min. mounting temperature | 5 °C |
| Mounting temperature, max. | 50 °C |
| Reflective | no |
| Version for | Without toothing |
| Fastening type | Without |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 70 °C |
| Dimension | 12x1000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Item no.
MBS 075 A2
750
7203109
MBS 100 A2
1000
7203111
MBS 120 A2
1200
7203113
MBS 150 A2
1500
7203115
Length
MBS 075 A2
Item no.
7203109
Length
750
MBS 100 A2
Item no.
7203111
Length
1000
MBS 120 A2
Item no.
7203113
Length
1200
MBS 150 A2
Item no.
7203115
Length
1500
