Metal strip clips, narrow
Type MBS 030 A2
Item no. 7203103
EAN 4012197436926


Item no. / Type
Length
Smallest selling unit: 100 piece
100piece
piece
Description
Metal strip clip in a smooth finish with ball lock. For high-temperature and weather-resistant fastening. Use spring chuck MBS-Z for tightening.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 7,9 mm |
| Height | 5,5 mm |
| Dimension L | 300 mm |
| Dimension t | 0,25 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | yes |
| Max. Bundle diameter | 40 mm |
| Transparent | no |
| VG approval | no |
| MIL approval | no |
| UL approval | no |
| Releasable lock | no |
| Strip closure | Ball lock |
| Labelling area | Without |
| Min. mounting temperature | 5 °C |
| Mounting temperature, max. | 50 °C |
| Reflective | no |
| Version for | Without toothing |
| Fastening type | Without |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 70 °C |
| Dimension | 7,9x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Item no.
MBS 015 A2
150
7203099
MBS 030 A2
300
7203103
MBS 045 A2
450
7203105
MBS 061 A2
610
7203107
Length
MBS 015 A2
Item no.
7203099
Length
150
MBS 030 A2
Item no.
7203103
Length
300
MBS 045 A2
Item no.
7203105
Length
450
MBS 061 A2
Item no.
7203107
Length
610
