Mesh installation strip
Type GB 1525 GR
Item no. 1476980
EAN 4012196456307


Item no. / Type
1476980 / GB 1525 GR
Length
25000 mm
Width
15 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Tear-resistant and UV-resistant fabric tape, universally applicable, e.g. to fix pipes and cables onto the floor before screed laying using OBO anchors or nails.
Technical data
Dimensions
| Length | 25000 mm |
|---|---|
| Width | 15 mm |
Technical data
| Halogen-free | yes |
|---|---|
| ROHS-conformant | yes |
| Thickness | 1,3 mm |
| Dimension | 15x1,3mmx25m |
| Material | Polypropylene |
| Colour | Grey |
| Product series | Fastening strip |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
GB 1525 GR
25000
15
1476980
GB 1525 GR
Item no.
1476980
Length
25000
Width
15
