Mesh cable tray GR-Magic® 55 A4
Type GRM 55 50 A4
Item no. 6001087
EAN 4012195431046




Item no. / Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray with shaped connector of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 55/50 = 20 x 100 mm).
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 55 mm |
| Dimension B | 52 mm |
| Dimension H | 58 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 16 cm² |
| Rustproof steel, pickled | yes |
| Usable cross-section | 1600 mm² |
| Integrated partition | Without |
| Screwless connector | yes |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 3,9 mm |
| Dimension | 55x50x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
| Fire protection | Maintenance of electrical function of cable-specific support structure |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | GRM Series |
Loads
| Support spacing 1.0 m | 0,35 kN/m |
|---|---|
| Support spacing 1.5 m | 0,2 kN/m |
| Support spacing 2.0 m | 0,1 kN/m |
| Support spacing 2.5 m | 0,1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
3,4099 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4099 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,4099 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (10)
Declarations (4)
Certificates (4)
Instructions and Aid (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
GRM 55 50 A4
3000
50
55
yes
16
3,9
6001087
GRM 55 100 A4
3000
100
55
yes
40
3,9
6001088
GRM 55 150 A4
3000
150
55
yes
63
3,9
6001090
GRM 55 200 A4
3000
200
55
yes
87
3,9
6001091
GRM 55 300 A4
3000
300
55
yes
129
4,8
6001093
GRM 55 400 A4
3000
400
55
yes
175
4,8
6001095
GRM 55 500 A4
3000
500
55
no
220
4,8
6001097
GRM 55 600 A4
3000
600
55
no
265
4,8
6001099
Width
Maintain electrical functions
Usable cross-section
Wire diameter
GRM 55 50 A4
Item no.
6001087
Length
3000
Width
50
Height
55
Maintain electrical functions
yes
Usable cross-section
16
Wire diameter
3,9
GRM 55 100 A4
Item no.
6001088
Length
3000
Width
100
Height
55
Maintain electrical functions
yes
Usable cross-section
40
Wire diameter
3,9
GRM 55 150 A4
Item no.
6001090
Length
3000
Width
150
Height
55
Maintain electrical functions
yes
Usable cross-section
63
Wire diameter
3,9
GRM 55 200 A4
Item no.
6001091
Length
3000
Width
200
Height
55
Maintain electrical functions
yes
Usable cross-section
87
Wire diameter
3,9
GRM 55 300 A4
Item no.
6001093
Length
3000
Width
300
Height
55
Maintain electrical functions
yes
Usable cross-section
129
Wire diameter
4,8
GRM 55 400 A4
Item no.
6001095
Length
3000
Width
400
Height
55
Maintain electrical functions
yes
Usable cross-section
175
Wire diameter
4,8
GRM 55 500 A4
Item no.
6001097
Length
3000
Width
500
Height
55
Maintain electrical functions
no
Usable cross-section
220
Wire diameter
4,8
GRM 55 600 A4
Item no.
6001099
Length
3000
Width
600
Height
55
Maintain electrical functions
no
Usable cross-section
265
Wire diameter
4,8






