Mesh cable tray GR-Magic® 35 A2
Type GRM 35 300 A2
Item no. 6000059
EAN 4012195470731




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray with shaped connector of side height 35 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 35/50 = 20 x 100 mm).
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 35 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 71,3 cm² |
| Rustproof steel, pickled | yes |
| Usable cross-section | 10500 mm² |
| Integrated partition | Without |
| Screwless connector | yes |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 4,8 mm |
| Dimension | 35x300x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | GRM Series |
Loads
| Support spacing 1.0 m | 0,75 kN/m |
|---|---|
| Support spacing 1.5 m | 0,22 kN/m |
| Support spacing 2.0 m | 0,15 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
7,9955 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,9955 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,9955 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Certificates (3)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
GRM 35 50 A2
3000
50
35
no
9,4
3,9
6000054
GRM 35 100 A2
3000
100
35
no
23
3,9
6000055
GRM 35 150 A2
3000
150
35
no
36,6
3,9
6000056
GRM 35 200 A2
3000
200
35
no
50,1
3,9
6000057
GRM 35 300 A2
3000
300
35
no
71,3
4,8
6000059
Width
Usable cross-section
Wire diameter
GRM 35 50 A2
Item no.
6000054
Length
3000
Width
50
Height
35
Maintain electrical functions
no
Usable cross-section
9,4
Wire diameter
3,9
GRM 35 100 A2
Item no.
6000055
Length
3000
Width
100
Height
35
Maintain electrical functions
no
Usable cross-section
23
Wire diameter
3,9
GRM 35 150 A2
Item no.
6000056
Length
3000
Width
150
Height
35
Maintain electrical functions
no
Usable cross-section
36,6
Wire diameter
3,9
GRM 35 200 A2
Item no.
6000057
Length
3000
Width
200
Height
35
Maintain electrical functions
no
Usable cross-section
50,1
Wire diameter
3,9
GRM 35 300 A2
Item no.
6000059
Length
3000
Width
300
Height
35
Maintain electrical functions
no
Usable cross-section
71,3
Wire diameter
4,8





