Mesh cable tray connector, long A4
Type GRV 245 A4
Item no. 6016688
EAN 4012196054312



Item no. / Type
6016688 / GRV 245 A4
Width
30 mm
Height
14 mm
Plate thickness
2 mm
Dimension
245 x 30
Surface
Bright, treated
Material
Stainless steel 1.4404
Smallest selling unit: 20 piece
20piece
piece
Description
Long mesh cable tray connection for screwless straight connection of mesh cable trays.
Two straight connectors, type GRV 245, are used for each connection point.
Can be used from a mesh cable tray width of 100 mm.
The FS variant is used to connect electrogalvanised mesh cable trays, the DD variant to connect hot/hot-dip galvanised mesh cable trays and the VA variant to connect stainless steel mesh cable trays.
Technical data
Dimensions
| Length | 245 mm |
|---|---|
| Width | 30 mm |
| Height | 14 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 245 x 30 |
| Version for | Straight connector |
| Connection type | Screwless connector |
| ROHS-conformant | yes |
| Dimension | L245mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4404 |
| Colour | stainless steel |
Environmental Data
0,8642 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8642 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8642 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Dimension
Surface
Material
Item no.
GRV 245 A4
30
14
2
L245mm
Bright, treated
Stainless steel 1.4404
6016688
GRV 245 A4
Item no.
6016688
Width
30
Height
14
Plate thickness
2
Dimension
L245mm
Surface
Bright, treated
Material
Stainless steel 1.4404



