Mesh cable tray connector A2
Type K 11 262 A2
Item no. 6016367
EAN 4012196359899



Item no. / Type
6016367 / K 11 262 A2
Width
40 mm
Height
24 mm
Dimension
60 x 40
Surface
Bright, treated
Material
Stainless steel 1.4301
Smallest selling unit: 25 piece
25piece
piece
Description
Screwed version of joint connector for mesh cable trays.
Including screw of type FRS M6 x 20.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 40 mm |
| Height | 24 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 60 x 40 |
| Suitable for mesh cable tray wire, min. | 3,9 mm |
| Suitable for mesh cable tray wire, max. | 4,9 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,3302 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3302 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3302 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Dimension
Surface
Material
Item no.
K 11 262 A2
40
24
60x40
Bright, treated
Stainless steel 1.4301
6016367
K 11 262 A2
Item no.
6016367
Width
40
Height
24
Dimension
60x40
Surface
Bright, treated
Material
Stainless steel 1.4301



