Mesh angle
Type GW 40 80 FT
Item no. 6003818
EAN 4012196002955



Item no. / Type
6003818 / GW 40 80 FT
Length
2000 mm
Width
40 mm
Height
80 mm
Usable cross-section
32 cm²
Wire diameter
4,4 mm
Smallest selling unit: 2 m
2m
m
Description
Mesh angle for routing cables in steel girders.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Height | 80 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Wide-span version | no |
| Usable cross-section | 32 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 3200 mm² |
| Integrated partition | Without |
| ROHS-conformant | yes |
| Wire diameter | 4,4 mm |
| Dimension | 80x40x2000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,4001 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4001 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,4001 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Usable cross-section
Wire diameter
Item no.
GW 40 80 FT
2000
40
80
32
4,4
6003818
GW 40 80 FT
Item no.
6003818
Length
2000
Width
40
Height
80
Usable cross-section
32
Wire diameter
4,4


